Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFS307D1 |
Series |
N/A UCFS3 |
Bolt Center-to-Center Length |
N/A 3.9375 in |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359216424 |
Mounting Type |
N/A 4-Bolt Flange |
Overall Length/Diameter |
N/A 5.3125 in |
Seal Type |
N/A Contact Seal |
Seal Material |
N/A Synthetic Rubber |
Weight |
N/A 4.96 lb |
Features & Benefits |
N/A
|