Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFC204D1 |
Series |
N/A UCFC |
Bolt Circle Diameter |
N/A 55.2 mm |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 33.3 mm |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Piloted |
Overall Length/Diameter |
N/A 100 mm |
Replacement Bearing |
N/A UC 204 |
Weight |
N/A 1.61 lb |