Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A ASFD205 |
Series |
N/A ASFD2 |
Bolt Center-to-Center Length |
N/A 3.0000 in |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 1-9/64 in |
Locking Device |
N/A Set Screw Collar |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 3.7500 in |
Radial Dynamic Load Capacity |
N/A 3150 lb |
Radial Static Load Capacity |
N/A 1770 lb |
Replacement Bearing |
N/A AS205 |
Standards Met |
N/A Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO) |
Weight |
N/A 0.94 lb |