COMPANY HEADER
Print Back
UCFL209-110D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFL209-110D1

Series

N/A UCFL2

Bolt Center-to-Center Length

N/A 5.8281 in

Bore Diameter

N/A 1.6250 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359215595

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 7.4063 in

Weight

N/A 4.300 lb