COMPANY HEADER
Print Back
UELFL206-104D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFL206-104D1

Series

N/A UELFL

Bolt Center-to-Center Length

N/A 117 mm

Bore Diameter

N/A 1.2500 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359666090

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 148 mm