COMPANY HEADER
Print Back
AELPFL204-012
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELPFL204-012

Series

N/A AELPFL

Bolt Center-to-Center Length

N/A 2.8125 in

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359460858

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 5.6250 in

Weight

N/A 0.56 lb