COMPANY HEADER
Print Back
UCF312-207D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF312-207D1

Series

N/A UCF3

Bolt Center-to-Center Length

N/A 5.9060 in

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359219326

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 7.6875 in

Weight

N/A 14.33 lb