COMPANY HEADER
Print Back
UCFX10-200D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFX10-200D1

Series

N/A UCFX

Bolt Center-to-Center Length

N/A 5.1250 in

Bore Diameter

N/A 2.0000 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359501957

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 6.3750 in

Weight

N/A 8.31 lb