Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AELFL204D1 |
Series |
N/A AELFL |
Bolt Center-to-Center Length |
N/A 90 mm |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359460483 |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 113 mm |
Weight |
N/A 1.41 lb |