Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AELFL205-100D1W3 |
Series |
N/A AELFL |
Bolt Center-to-Center Length |
N/A 3.9063 in |
Bore Diameter |
N/A 1.0000 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 1-9/16 in |
Locking Device |
N/A Eccentric Collar |
Lubrication |
N/A Relubricatable |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 5.1250 in |
Radial Dynamic Load Capacity |
N/A 3150 lb |
Radial Static Load Capacity |
N/A 1770 lb |
Replacement Bearing |
N/A AEL205-100D1 |
Weight |
N/A 1.74 lb |