COMPANY HEADER
Print Back
ASPFL206-103
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A ASPFL206-103

Series

N/A ASPFL2

Bolt Center-to-Center Length

N/A 3.5625 in

Bore Diameter

N/A 1.1875 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359019902

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 4.4488 in

Weight

N/A 0.88 lb