Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCF208-109D1 |
Series |
N/A UCF2 |
Bolt Center-to-Center Length |
N/A 4.0156 in |
Bore Diameter |
N/A 1.5625 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 2-1/64 in |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Flange |
Overall Length/Diameter |
N/A 5.1250 in |
Replacement Bearing |
N/A UC208-109D1 |
Seal Type |
N/A Clearance/Non-Contact |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Weight |
N/A 3.95 lb |