COMPANY HEADER
Print Back
UCF307-107D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF307-107D1

Series

N/A UCF3

Bolt Center-to-Center Length

N/A 100 mm

Bore Diameter

N/A 1.4375 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359219111

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 135 mm

Weight

N/A 4.48 lb