COMPANY HEADER
Print Back
UCF310-115D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF310-115D1

Series

N/A UCF3

Bolt Center-to-Center Length

N/A 132 mm

Bore Diameter

N/A 1.9375 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359502428

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 175 mm

Weight

N/A 10.01 lb