Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCF318-307D1 |
Series |
N/A UCF3 |
Bolt Center-to-Center Length |
N/A 8.5000 in |
Bore Diameter |
N/A 3.4375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359219586 |
Mounting Type |
N/A 4-Bolt Flange |
Overall Length/Diameter |
N/A 11.0313 in |
Seal Type |
N/A Contact Seal |
Seal Material |
N/A Synthetic Rubber |
Weight |
N/A 42.92 lb |
Features & Benefits |
N/A
|