COMPANY HEADER
Print Back
UCF320-315D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF320-315D1

Series

N/A UCF3

Bolt Center-to-Center Length

N/A 242 mm

Bore Diameter

N/A 3.9375 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359219661

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 310 mm

Weight

N/A 57.76 lb