COMPANY HEADER
Print Back
UCFC209-112D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFC209-112D1

Series

N/A UCFC

Bolt Center-to-Center Length

N/A 5.2031 in

Bore Diameter

N/A 1.7500 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359501247

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 6.3125 in

Weight

N/A 6.06 lb