COMPANY HEADER
Print Back
UCFC211-203D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFC211-203D1

Series

N/A UCFC

Bolt Center-to-Center Length

N/A 150 mm

Bore Diameter

N/A 2.1875 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359213706

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 185 mm

Weight

N/A 9.30 lb