COMPANY HEADER
Print Back
UCFH207-104D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFH207-104D1

Series

N/A UCFH

Bolt Center-to-Center Length

N/A 1.8125 in

Bore Diameter

N/A 1.2500 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359214536

Mounting Type

N/A 3-Bolt Flange

Overall Length/Diameter

N/A 5.6563 in

Weight

N/A 3.11 lb