COMPANY HEADER
Print Back
UCFL201D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFL201D1

Series

N/A UCFL2

Bolt Center-to-Center Length

N/A 3.5469 in

Bore Diameter

N/A 12 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359000979

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 4.4488 in

Weight

N/A 1.04 lb