COMPANY HEADER
Print Back
UCFL208-109D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFL208-109D1

Series

N/A UCFL2

Bolt Center-to-Center Length

N/A 5.6719 in

Bore Diameter

N/A 1.5625 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359215533

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 6.8750 in

Weight

N/A 3.35 lb