COMPANY HEADER
Print Back
UCFL307D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFL307D1

Series

N/A UCFL

Bolt Center-to-Center Length

N/A 5.5469 in

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359216103

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 7.2813 in

Seal Type

N/A Single Lip with Flinger

Weight

N/A 3.84 lb

Features & Benefits

Features & Benefits

N/A
  • Self-aligning: outer bearing surface and internal housing surface are spherical
  • Unique, secure fitting even in cases where bearing is subjected to intense vibrations or shocks
  • Higher-rated load capacity than that of corresponding self-aligning ball bearings
  • Lightweight-yet-strong housing
  • Easy mounting
  • Accurate fitting of the housing
  • Replaceable - new bearing can be fitted to existing housing