COMPANY HEADER
Print Back
UCFS315-300D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFS315-300D1

Series

N/A UCFS3

Bolt Center-to-Center Length

N/A 7.2440 in

Bore Diameter

N/A 3.0000 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359216776

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 9.8425 in

Weight

N/A 27.80 lb