COMPANY HEADER
Print Back
UCFX09-111D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFX09-111D1

Series

N/A UCFX

Bolt Center-to-Center Length

N/A 4.3750 in

Bore Diameter

N/A 1.6875 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359501902

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 5.6250 in

Weight

N/A 5.48 lb