COMPANY HEADER
Print Back
UELF312-207D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELF312-207D1

Series

N/A UELF3

Bolt Center-to-Center Length

N/A 5.9060 in

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359595987

Mounting Type

N/A 4-Bolt Flange