COMPANY HEADER
Print Back
UELFU210 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFU210

Series

N/A UELFU2

Bolt Center-to-Center Length

N/A 4.3700 in

Bore Diameter

N/A 1.9375 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359738131

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 5.6692 in