COMPANY HEADER
Print Back
AELFD205 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELFD205

Series

N/A AELFD2

Bolt Center-to-Center Length

N/A 3.0000 in

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359460353

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 6.3750 in

Weight

N/A 1.21 lb