COMPANY HEADER
Print Back
AELPF206 104
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELPF206

Series

N/A AELPF2

Bolt Center-to-Center Length

N/A 90 mm

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359014082

Mounting Type

N/A 3-Bolt Flange

Overall Length/Diameter

N/A 113 mm

Weight

N/A 1.32 lb