Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFL211 |
Series |
N/A UCFL2 |
Bolt Center-to-Center Length |
N/A 7.2500 in |
Bore Diameter |
N/A 55 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 2-19/64 in |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Relubricatable |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 8.8125 in |
Radial Dynamic Load Capacity |
N/A 9750 lb |
Radial Static Load Capacity |
N/A 6570 lb |
Replacement Bearing |
N/A UC211D1 |
Seal Type |
N/A Contact with Flinger |
Standards Met |
N/A Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO) |
Weight |
N/A 6.50 lb |