COMPANY HEADER
Print Back
UELFLU206-102D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFLU206-102D1

Series

N/A UELFLU2

Bolt Center-to-Center Length

N/A 4.5866 in

Bore Diameter

N/A 1.1250 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359504323

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 5.5905 in

Weight

N/A 2.48 lb