Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UELFLU207-107D1 |
Series |
N/A UELFLU2 |
Bolt Center-to-Center Length |
N/A 3.6250 in |
Bore Diameter |
N/A 1.4375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359504453 |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 6.1417 in |
Seal Type |
N/A Contact Seal |
Seal Material |
N/A Synthetic Rubber |
Features & Benefits |
N/A
|