COMPANY HEADER
Print Back
UELFLU210-114D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFLU210-114D1

Series

N/A UELFLU2

Bolt Center-to-Center Length

N/A 157 mm

Bore Diameter

N/A 1.8750 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359504569

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 190 mm