Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFL203 |
Series |
N/A UCFL2 |
Bolt Center-to-Center Length |
N/A 3.5469 in |
Bore Diameter |
N/A 0.6875 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359215113 |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 4.4375 in |
Seal Type |
N/A Contact Seal |
Seal Material |
N/A Synthetic Rubber |
Weight |
N/A 1 lb |
Features & Benefits |
N/A
|