COMPANY HEADER
Print Back
UCFCX09-112D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFCX09-112D1

Series

N/A UCFCX

Bolt Center-to-Center Length

N/A 5.1250 in

Bore Diameter

N/A 1.7500 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359212860

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 6.0938 in

Weight

N/A 5.7300 lb