Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFLUX-1.3/16 |
Series |
N/A UCFLUX |
Bolt Center-to-Center Length |
N/A 5.1250 in |
Bore Diameter |
N/A 1.1875 in |
Closure Type |
N/A Open |
Duty Type |
N/A Medium Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359597790 |
Mounting Type |
N/A 2-Bolt Flange |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Length/Diameter |
N/A 6.1563 in |
Radial Dynamic Load Capacity |
N/A 25700 N |
Radial Static Load Capacity |
N/A 15300 N |