COMPANY HEADER
Print Back
UCFCX15-300D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFCX15-300D1

Series

N/A UCFCX

Bolt Center-to-Center Length

N/A 7.4844 in

Bore Diameter

N/A 3.0000 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359213065

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 8.7500 in

Weight

N/A 16.91 lb