Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A ASPF202-010 |
Series |
N/A ASPF2 |
Bolt Circle Diameter |
N/A 2.4688 in |
Bore Diameter |
N/A 0.6250 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Steel |
Length Through Bore |
N/A 22 mm |
Locking Device |
N/A Set Screw Collar |
Mounting Type |
N/A 3-Bolt Flange |
Overall Length/Diameter |
N/A 3.1875 in |
Radial Dynamic Load Capacity |
N/A 2160 lb |
Radial Static Load Capacity |
N/A 1040 lb |
Replacement Bearing |
N/A AS202-009 |
Weight |
N/A 0.460 lb |