COMPANY HEADER
Print Back
UCF217D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF217D1

Series

N/A UCF2

Bolt Center-to-Center Length

N/A 6.8906 in

Bore Diameter

N/A 85 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359001280

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 8.6563 in

Weight

N/A 21.61 lb