COMPANY HEADER
Print Back
S-UCFL207D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A S-UCFL207D1

Series

N/A UCFL

Bolt Center-to-Center Length

N/A 130 mm

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

UPC Code

N/A 4547359176360

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 161 mm

Weight

N/A 2.59 lb