Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFCX06-104D1 |
Series |
N/A UCFCX |
Bolt Circle Diameter |
N/A 2.9219 in |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 1-11/16 in |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Piloted |
Overall Length/Diameter |
N/A 5.0000 in |
Replacement Bearing |
N/A UCX06-104D1 |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Weight |
N/A 3.2700 lb |