Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFS315D1 |
Series |
N/A UCFS3 |
Bolt Center-to-Center Length |
N/A 7.5000 in |
Bore Diameter |
N/A 75 mm |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Flange Mounting Type |
N/A Four-Bolt Square |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Non-Relubricable |
Mounting Type |
N/A 4-Bolt Flange |
Overall Depth |
N/A 3-1/2 in |
Overall Height |
N/A 9-9/32 in |
Overall Length/Diameter |
N/A 9.2813 in |
Weight |
N/A 26.79 lb |