COMPANY HEADER
Print Back
UELFC208-108D1 Bearing Unit Assembly
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFC208-108D1

Series

N/A UELFC

Bolt Center-to-Center Length

N/A 3.3440 in

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359504224

Mounting Type

N/A 4-Bolt Flange

Weight

N/A 4.94 lb