Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCF217-307D1 |
Series |
N/A UCF2 |
Bolt Center-to-Center Length |
N/A 6.8906 in |
Bore Diameter |
N/A 3.4375 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 3-29/64 in |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Flange |
Overall Length/Diameter |
N/A 8.6563 in |
Replacement Bearing |
N/A UC217-307D1 |