COMPANY HEADER
Print Back
CM-UCFL208D1 - Bearing Unit Assembly
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A CM-UCFL208D1

Series

N/A UCFL

Bolt Center-to-Center Length

N/A 5.6719 in

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359048605

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 3.9375 in

Weight

N/A 4.34 lb