COMPANY HEADER
Print Back
UCFC207-104D1 - Bearing Unit Assembly
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFC207-104D1

Series

N/A UCFC

Bolt Center-to-Center Length

N/A 4.3281 in

Bore Diameter

N/A 1.2500 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359213430

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 5.3125 in

Weight

N/A 3.79 lb