Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFCX12D1 |
Series |
N/A UCFCX |
Bolt Circle Diameter |
N/A 6.5000 in |
Bore Diameter |
N/A 60 mm |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 2-25/32 in |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Piloted |
Overall Length/Diameter |
N/A 7.6250 in |
Replacement Bearing |
N/A UCX12D1 |
Standards Met |
N/A Japanese Industrial Standards (JIS) |