COMPANY HEADER
Print Back
ASFB207 35 mm 2-Bolt Flange
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A ASFB207

Series

N/A ASFB

Bolt Center-to-Center Length

N/A 100 mm

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Width

N/A 24 mm

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 122 mm

Weight

N/A 1.72 lb