COMPANY HEADER
Print Back
UCFC204-012D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFC204-012D1

Series

N/A UCFC

Bolt Center-to-Center Length

N/A 3.0781 in

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359213232

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 3.9375 in

Weight

N/A 1.63 lb