COMPANY HEADER
Print Back
UCFLX08-108D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFLX08-108D1

Series

N/A UCFLX0

Bolt Center-to-Center Length

N/A 148 mm

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359214963

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 179 mm