COMPANY HEADER
Print Back
UCFL211D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFL211D1

Series

N/A UCFL2

Bolt Center-to-Center Length

N/A 7.2500 in

Bore Diameter

N/A 55 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359001075

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 5.1250 in

Weight

N/A 6.42 lb